Power MOSFET, 40V, 2.2mOhm, 142A, Single N-Channel

Overview

Industrial Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Reverser Battery protection
  • Power switches (Motor Drive)
  • Switching power supplies

  • DC-DC Power modules
  • AC-DC Power Supplies
  • Brushless DC Motors

  • Small Footprint (3x3 mm)
  • Low On-Resistance
  • Low Capacitance
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTTFS002N04CL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS002N04CLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

40

2.2

20

2

142

3.2

~NA~

3.5

~NA~

49

2940

7.4

43

1260

47

$0.3535

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.