Single N-Channel Power MOSFET 150V, 174A, 4.45mΩ

Overview

Industrial Power MOSFET in a 8x8mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank capable for Enhanced Optical Inspection.Dual Cool exposed Source pad on top

  • Reverser Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)

  • Battery load switch
  • SR in Switch Mode Power Supply
  • DC-DC power supplies

  • Small Footprint (8x8 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • Wettable Flank Option
  • Enhanced Dualcool exposed top Pad design
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMTSC4D3N15MC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMTSC4D3N15MC

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T8

Power 88 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

150

4.45

20

4.5

174

5

-

-

-

79

6514

11

194

1750

12.5

$2.6716

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.