MOSFET, 60V Single N-Channel Power 88

Overview

MOSFET, 60V Single N-Channel, 376A, 0.91mΩ, Power 88

  • Power Tools and Battery Operated Vacuums
  • UAV/Drones, and Material Handling
  • BMS/Storage and Home Automation
  • Power Tools, Vacuums, Drones, Forklifts, Smart Energy, Home Automation, and other Industrial Products
  • Ultra Low RDS(on)
  • Low Gate Charge and Capacitance
  • Pb−Free and Halogen Free/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTMTS001N06C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMTS001N06CTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T6

Power 88

Low-Medium Voltage

Standard

0

Single

0

60

0.91

20

4

376

5

~NA~

~NA~

~NA~

113

8705

16.3

236

6690

107

$1.2881

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.