MOSFET, Power, Single N-Channel 60V

Overview

MOSFET, Power, Single N-Channel 60V, 1.49mΩ, 198A, TCPAK57 5x7mm

  • Motor Control

  • E-Bikes, Power Tools, Other Industrial End Products

  • Top Side Cooling
  • Ultra Low RDS(on)
  • Small Footprint, 5x7 mm
  • Pb-Free

Tools and Resources

Product services, tools and other useful resources related to NTMJST1D4N06CL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMJST1D4N06CLTXG

Loading...

Active

CAD Model

Pb

A

H

P

TCPAK10 5.1x7.5, 1.0P

1

260

REEL

3000

F

N-Channel

PowerTrench® T1

Power 56 TCPAK

Low-Medium Voltage

Standard

0

Single

0

60

1.49

20

2

198

116

~NA~

~NA~

~NA~

92.2

6555

10.5

119

3695

37.5

$0.9394

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.