Power MOSFET 40 V, 0.82Ω, 330 A, Single N-Channel

Overview

Industrial Power MOSFET in a 5x6mm LFPAK package designed for compact and efficient designs and including high thermal performance.

Tools and Resources

Product services, tools and other useful resources related to NTMJS0D9N04CL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMJS0D9N04CLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-8

1

260

REEL

3000

Y

N-Channel

PowerTrench® T6

Power 56 LFPAK

Low-Medium Voltage

Logic

0

Single

0

40

0.82

20

2

330

3.8

-

1.2

66

143

8862

22

126

3328

77

$0.875

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.