MOSFET - PowerTrench® T6, Single, N‐Channel, STD Gate, DUAL COOL, DFN8 5x6 60 V, 1.1 mΩ, 302 A

Active

Overview

PowerTrench® T6 60V MOSFET is a best-in-class product in 60V market. This product will be a best solution in Cloud power, 5G Telecom, other PSU application, DC/DC and industrial application. And this provide better performance with improved system efficiency and high power density with below performance features.

  • Power Supply Unit (PSU)
  • DC/DC Intermediated Bus Converter
  • Synchronous Rectifier
  • ORing FET
  • AI datacenter
  • Minimize Conduction Losses
  • Minimize Gate Driving Losses

Tools and Resources

Product services, tools and other useful resources related to NTMFSCHT1D0N06CS

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFSCHT1D0N06CSTWG

Loading...

Active, New

CAD Model

Pb

A

H

P

DFN8 4.90x5.80x0.80, 1.27P

1

250

REEL

3000

No

N-Channel

PowerTrench® T6

Power 56 Dual Cool

Low-Medium Voltage

Standard

~NA~

Single

~NA~

60

1.1

20

4

302

208

~NA~

~NA~

~NA~

88

6346

12

215

4313

40

$1.716

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.