MOSFET - Power, Single, N-Channel, DUAL COOLTM, DFN8 5x6. 15, 80V, 2.9m, 154A

Active

Overview

This N-Channel MOSFET is produced using ON Semiconductor’s advanced Power Trench® process. Advancements in both silicon and Dual Cool™ package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • Synchronous Rectification for ATX / Server / Telecom PSU
  • DC−DC Conversion
  • Orring FET/Load Switching/Hot Swap Application
  • Motor Drives and Uninterruptible Power
  • Micro Solar Inverter
  • Battery Management and Protection

  • Power Supplies
  • Motor control
  • Solar Inverters

  • Advanced Dual−Side Cooled Packaging
  • Ultra Low RDS(on) to Minimize Conduction Losses
  • MSL1 Robust Packaging Design
  • Low Qg and Qoss to Minimize Charge Losses
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFSC2D9N08H

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFSC2D9N08H

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

F

N-Channel

PowerTrench® T8

Power 56 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

80

2.9

20

4

154

166

~NA~

~NA~

~NA~

68

4380

~NA~

81

610

16

$1.0677

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.