MOSFET - Power, Single, N-Channel, DUAL COOLTM, DFN8 5x6. 15, 60V, 1.9m, 199A

Overview

This N-Channel MOSFET is produced using onsemi’s advanced Power Trench® process. Advancements in both silicon and Dual Cool™ package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • Synchronous Rectification for ATX / Server / Telecom PSU
  • DC−DC Conversion
  • Orring FET/Load Switching/Hot Swap Application
  • Motor Drives and Uninterruptible Power
  • Micro Solar Inverter
  • Battery Management and Protection
  • Power Supplies
  • Motor control
  • Solar Inverters
  • Advanced Dual−Side Cooled Packaging
  • Ultra Low RDS(on) to Minimize Conduction Losses
  • MSL1 Robust Packaging Design
  • Low Qg and Qoss to Minimize Charge Losses
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFSC1D9N06HL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFSC1D9N06HL

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T6

Power 56 Dual Cool

Low-Medium Voltage

Logic

0

Single

0

60

1.9

20

2

199

166

~NA~

2.6

29

64

4910

5.7

67

862

12

$1.4023

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.