Power MOSFET , Single N-Channel, 40V / 1.0 mΩ, 288A, DualCool 56

Obsolete

Overview

High performance Power MOSFET with advanced dual-side cooling package technology. Lower On-resistance to improve the condition loss and smaller junction capacitance to improve the switching loss. Specific to apply high switching frequency DC to DC conversion application.

  • DC/DC Conversion
  • Synchronous Rectifier
  • OringFET / Load Switch
  • Power Supply
  • Battery Pack
  • Advanced DualCool 56 package technology
  • Lower On-resistance
  • Smaller junction capacitance
  • Smaller Qgd/Qgs ratio

Tools and Resources

Product services, tools and other useful resources related to NTMFSC1D0N04HL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFSC1D0N04HL

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 56 Dual Cool

Low-Medium Voltage

Logic

0

Single

0

40

1

20

2

288

166

~NA~

1.5

43

93

5960

13

78

1360

59

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.