MOSFET - Power, SingleN-Channel, DUAL COOL40 V, 0.78mΩ, 310 A

Overview

The latest 40V standard gate level T10 Power MOSFET Technology with best-in-class On-Resistance for motor driver application. Lower On-Resistance and less gate charge can reduce conduction loss and driving loss. Good softness control for body diode reverse recovery can reduce voltage spike stress without extra snubber circuit in application.

  • Motor Drive
  • ORing FET
  • Battery Protection

  • Battery-Powered Equipment

  • Latest 40 V Power MOSFET Technology
  • Extreme Lower On−Resistance
  • Lower Gate Charge

Tools and Resources

Product services, tools and other useful resources related to NTMFSC0D8N04XM

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFSC0D8N04XMTWG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

F

N-Channel

PowerTrench® T10

Power 56 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

40

0.78

20

3.5

310

135

~NA~

~NA~

~NA~

72.1

5044

~NA~

139

3228

85

$0.8102

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.