MOSFET – PowerTrench® T10, Single, N-Channel, Logic Level, DUAL COOL DFN8 5x6 40 V, 0.7 mΩ, 349 A

Product Preview

Overview

PowerTrench® T10 40V MOSFET is a best-in-class product in 40V market. This product will be a best solution in Cloud power, other PSU application, DC/DC and industrial application. And this provide better performance with improved system efficiency and high power density with below performance features.

  • High Switching Frequency DC−DC Conversion
  • Synchronous Rectification

  • Cloud Datacenter

  • Low RDS(on)
  • Low QRR with Soft Recovery
  • Low QG and Capacitance
  • Advanced Dual−Sided Cooled Packaging

Tools and Resources

Product services, tools and other useful resources related to NTMFSC0D7N04XL

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFSC0D7N04XLTWG

Loading...

Product Preview

CAD Model

Pb

A

H

P

DFN-8

-

260

REEL

3000

F

N-Channel

PowerTrench® T10

Power 56 Dual Cool

Low-Medium Voltage

Logic

~NA~

Single

~NA~

40

0.7

20

2.2

349

167

~NA~

1.1

42

96

7090

~NA~

87

1860

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.