N-Channel Dual CoolTM 56 PowerTrench® MOSFET 80V, 61A, 10mΩ

Overview

This N-Channel MOSFET is produced using an advanced Power Trench® process. Advancements in both silicon and Dual Cool™ package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance by extremely low Junction-to-Ambient thermal resistance.

  • Primary Switch in DC-DC Converter
  • Synchronous rectifier in power Supply
  • DC-DC Converters
  • AC-DC Power Supplies
  • Dual Cool™ Top Side Cooling PQFN package
  • Max rDS(on) = 10 mΩ at VGS = 10 V, ID = 10 A
  • High performance technology for extremely low rDS(on)
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFSC010N08M7

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFSC010N08M7

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T6

Power 56 Dual Cool

Low-Medium Voltage

Standard

0

Single

0

80

10

± 20

4.5

61

78.1

~NA~

~NA~

~NA~

29.3

2373

4.3

45

286

11

$0.5413

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.