N-Channel Shielded Gate PowerTrench® MOSFET 100V, 110A, 7.6mΩ

Overview

This N-Channel MV MOSFET is produced using an advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain a wide safe operating area for ruggedness and robustness.

  • This product is general usage and suitable for many different applications.
  • Hot Swap in 48V Systems
  • 48V Server
  • 48V Telecom
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 7.6 mΩ at VGS = 10 V, ID = 48 A
  • MSL1 Robust Package Design
  • 100% UIL Tested
  • RoHS Compliant
  • Wide SOA performance

Tools and Resources

Product services, tools and other useful resources related to NTMFS7D8N10G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS7D8N10GTWG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

Wide SOA

Single

0

100

7.6

20

4

110

3

~NA~

~NA~

~NA~

92

6180

26

177

624.5

99

$1.5579

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.