Single N-Channel Power MOSFET 40V, 300A, 0.92mΩ

Overview

Power MOSFET 40 V, 0.92 mΩ, 300 A, Single N−Channel

  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification
  • DC Motor Drive

  • Netcom, Telecom
  • Server
  • Handheld power tools

  • Low RDS(on)
  • Low input capacitance
  • Maximum junction temperature of 175C
  • Small Footprint (5x6 mm) for Compact Design

Tools and Resources

Product services, tools and other useful resources related to NTMFS5C410N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS5C410NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

0.92

±20

3.5

300

166

-

-

-

86

6100

14

159

3400

70

$0.5528

More Details

NTMFS5C410NT3G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

0

Single

0

40

0.92

±20

3.5

300

166

-

-

-

86

6100

14

159

3400

70

$0.5528

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.