MOSFET Power Single N-Channel 25V SO8FL

Obsolete

Overview

MOSFET, Power Single N-Channel 25V SO8FL

  • High Performance DC-DC Converters
  • System Voltage Rails
  • Netcom, Telecom, and Server Point of Load

  • Netcom, Telecom, and Server End Products

  • Advanced Package (5x6 mm) with Excellent Thermal Conduction
  • Ultra Low RDS(on)
  • Low Qg and Capacitance
  • These Devices are Pb−Free, Halogen−Free/BFR−Free

Tools and Resources

Product services, tools and other useful resources related to NTMFS4D8N02H

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4D8N02HT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

F

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

25

4.2

±20

2.1

75

41

-

7

6.2

13.4

780

1.5

11

530

39

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.