Single N-Channel Power MOSFET 30V, 207A, 1.3mΩ

Obsolete

Overview

Power MOSFET 30 V, 207 A, Single N−Channel, SO−8 FL

  • Synchronous Rectification for DC−DC Converters
  • Low Side Switching
  • High Performance Applications

  • Server, Netcom, POL

  • Integrated Schottky Diode
  • Low rDS(on) to Minimize Conduction Loss
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS4982NF

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4982NFT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

with Schottky Diode

0

30

1.3

20

2.2

207

2.7

-

1.9

14.2

40

6000

12

71

2400

160

Price N/A

More Details

NTMFS4982NFT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

with Schottky Diode

0

30

1.3

20

2.2

207

2.7

-

1.9

14.2

40

6000

12

71

2400

160

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.