Power MOSFET 30V 35A 2.2 mOhm Single N-Channel SO-8FL

Obsolete

Overview

Power MOSFET 30 V, 35 A, Single N-Channel SO-8 Flat Lead

  • Notebook Computer Vcore Applications
  • Network Applications
  • DC-DC Converters

  • Thermally and Electrically Enhanced Packaging Compatible with Standard SO-8 Package Footprint.
  • New Package Provides Capability of Inspection and Probe After Board Mounting
  • Ultra Low RDS(on) (at 4.5 VGS), Low Gate Resistance and Low QG
  • Optimized for Low Side Synchronous Applications
  • High Speed Switching Capabiltiy

Tools and Resources

Product services, tools and other useful resources related to NTMFS4108N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4108NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

30

-

20

-

35

6.25

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTMFS4108NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Single

0

30

-

20

-

35

6.25

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.