Power, Single, N-Channel, T10M, DFN5, 5x6, SO-8FL, 40 V, 1.8 mΩ, 151 A

Overview

T10 40V MOSFET is a best-in-class product in 40V market. And this provide better performance with improved system efficiency and high power density with below performance features.

FOM, Rsp, and Power Density Improvements → Enhance Performance and to Reduce Cost
Lower Rsp, low Qg/Qgd, Lower Qgd/Qgs → improve overall efficiency
Lower Qoss and Lower Qrr → Improve switching losses
Softer Recovery Diode and Lower Qrr → Reduce ringing, overshoot, and noise
Robustness and excellent UIS → Improve Avalanche ruggedness in fast switching applications
These Devices are Pb−Free, Halogen−Free/BFR−Free and are RoHS Compliant

  • Motor Drive
  • Battery Protection
  • Oring

  • E-Tool

  • Low RDS(on)
  • Low Capacitance
  • Small Footprint (5x6 mm)

Tools and Resources

Product services, tools and other useful resources related to NTMFS1D7N04XM

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS1D7N04XMT1G

Loading...

Active, New

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

F

N-Channel

PowerTrench® T10

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

~NA~

Single

~NA~

40

1.8

20

3.5

151

75.8

~NA~

~NA~

~NA~

28.7

1844

~NA~

33

1321

29.7

$0.4523

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.