MOSFET, Power, Single N-Channel, 30V, SO-8FL

Overview

MOSFET, Power, Single N-Channel, 30V, 0.8Ω, 342A, 150W, SO-8FL

  • ORing
  • Motor Drive
  • DC-DC Converters
  • Power Load Switch
  • Battery Management
  • High End Computing, Netcom, Industrial, and Consumer End Products
  • Advanced Package (5x6mm)
  • Ultra Low RDS(on)
  • These Devices are Pb−Free, Halogen Free/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTMFS0D8N03C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS0D8N03CT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

0.8

±20

2.2

342

150

-

1.1

-

-

12800

17

-

7500

320

$0.5306

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.