Power MOSFET, Single, N-Channel, 40V, 0.7mΩ, 349A, SO8-FL 5x6

Overview

The latest 40V logic gate level power MOSFET technology with best-in-class Figure-of-Merit for switching application. Lower on-resistance and less output capacitance can reduce the conduction and switching loss to accomplish higher efficiency requirement. Smaller peak reverse recovery current with good softness behavior can perform lower voltage spike with better EMI performance.

  • High Switching Frequency DC to DC Power Conversion
  • 2nd Synchronous Rectifier
  • Server Power Supply
  • DC to DC Power Module
  • Latest 40V Logic Gate Level Power MOSFET Technology.
  • Lowest On-Resistance in 5x6 Package.
  • Less Peak Reverse Recovery Current with Good Softness Performance.
  • Lower Output Charge by Smaller Ouput Capacitance.

Tools and Resources

Product services, tools and other useful resources related to NTMFS0D7N04XL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS0D7N04XLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

N-Channel

PowerTrench® T10

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

40

0.7

20

2.2

349

167

~NA~

1.1

42

96

7090

6

87

1860

40

$0.94

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.