MOSFET, Power, 30V N-Channel, SO8-FL

Overview

MOSFET, Power, 30V/±20V N-Channel, 0.7mΩ @ 10V, 409, SO8FL 5x6mm

  • Hot swap and ORing
  • Power Load Switch
  • Battery Management and Protection

  • Blade Servers, Network Systems, Power Supplies with 12V supply

  • Wide SOA
  • Ultra Low RDS(on)
  • Advanced SO8-FL 5x6mm Package Technology

Tools and Resources

Product services, tools and other useful resources related to NTMFS0D7N03CG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS0D7N03CGT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Standard

Wide SOA

Single

0

30

65

±20

2.2

409

4

N/A

N/A

N/A

147

12300

8.6

N/A

5800

88

$0.7821

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.