MOSFET, Power, Single N-Channel, 30V, SO-8FL

Overview

MOSFET, Power, Single N-Channel, 30V, 0.62Ω, 442A, 187W, SO-8FL

  • ORing
  • Motor Drive
  • DC-DC Converters
  • Power Load Switch
  • Battery Management

  • High End Computing, Netcom, Industrial, and Consumer End Products

  • Advanced Package (5x6mm)
  • Ultra Low RDS(on)
  • These Devices are Pb−Free, Halogen Free/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTMFS0D6N03C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS0D6N03CT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFN5 5x6, 1.27P (SO−8FL)

1

260

REEL

1500

Y

N-Channel

PowerTrench® T6

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

0.6

±20

2.2

442

187

-

0.9

-

153

11000

13

-

5800

122

$0.7898

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.