Single N-Channel Power MOSFET 100V, 54A, 12.2mΩ

Overview

Industrial Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • SR in USB type C Designs
  • SR in power supplies
  • Primary Mosfet in DC-DC modules

  • AC-DC Adapters
  • AC-DC Switching Power Supplies
  • DC-DC Modules

  • Small Footprint (5x6 mm)
  • Low On-Resistance
  • Low Capacitance
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFS015N10MCL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS015N10MCLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Yes

N-Channel

PowerTrench® T8

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

100

12.2

20

2.2

54

3

-

18.3

9

19

1338

3

76

521

9

$0.4898

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.