MOSFET - Power, Dual N- & P-Channel, SO8FL,  100 V, 13.4 mΩ, 60 A, -100 V, 32 mΩ, -36 A

Active

Overview

MOSFET - Power, Dual N- & P-Channel, SO8FL,  100 V, 13.4 mΩ, 60 A, -100 V, 32 mΩ, -36 A

  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • Motor Drive, Home Automation
  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • Motor Drive, Home Automation
  • Small Footprint (5 x 6 mm) for Compact Design
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • The Part is Not ESD Protected
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMFC013NP10M5L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFC013NP10M5L

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Yes

Complementary

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Dual Series

0

100

13.4

20

3

60

102

~NA~

35

12

23

1345

5

38

307

17.5

$1.2405

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.