Single N-Channel Power µCool™ MOSFET 30V, 9.4A, 11.4mΩ, UDFN6

Obsolete

Overview

Power MOSFET 30 V, 11.7 A, Single N−Channel, 1.6x1.6x0.55 mm µCool™ UDFN6 Package

  • DC-DC Conversion
  • Power Load Switch
  • Wireless Charging
  • Motor Drive

  • Smart Phones, Tablets, HDD/SSD, Notebook, Power Supplies, others

  • Ultra Low RDS(on)
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 1.6 x 1.6 x 0.55 mm
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTLUS4C16N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUS4C16NTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

30

11.4

±12

1.4

9.4

1.53

20

13.3

-

7.5

690

1.3

-

350

21

Price N/A

More Details

NTLUS4C16NTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

30

11.4

±12

1.4

9.4

1.53

20

13.3

-

7.5

690

1.3

-

350

21

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.