Small Signal MOSFET 30V 3A 95 mOhm Single P-Channel UDFN6 with ESD

Obsolete

Overview

Power MOSFET, -30 V, -4 A, µCool™ Single P-Channel, ESD, 1.6 x 1.6 x 0.55 mm UDFN Package

  • High Side Load Switch
  • PA Switch
  • Battery Switch
  • Optmized for Power Management Applications in Portable Products, such as Cell Phones, PMP, DSC, GPS, and others

  • Portable Products, such as Cell Phones, PMP, DSC, GPS, and others

  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 1.6x1.6x0.55 mm Package
  • Lowest RDS(on) in 1.6x1.6 Package
  • ESD Protected Gate
  • Halide-Free
  • Pb-Free

Tools and Resources

Product services, tools and other useful resources related to NTLUS4195PZ

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUS4195PZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

30

-

20

-

3

0.6

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTLUS4195PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

30

-

20

-

3

0.6

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.