Single P-Channel Power MOSFET -12V, -7A, 24mΩ

Obsolete

Overview

Power MOSFET −12 V, −7.0 A, Single P−Channel, 1.6x1.6x0.5 mm UDFN6 Package

  • Li-Ion Battery Switch
  • Charging Circuit
  • Power Load Switch
  • Optimized for Power Management for Portable Products
  • Smart Phone, Media Tablet, Ultrabook, HDD/SSD, Server, Netcom, others
  • Ultra Low RDS(on)
  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 1.6x1.6x0.5mm
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTLUS3C18PZ

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUS3C18PZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-12

-

±8

1

6.4

1.5

36

24

6

15.8

1570

-

-

200

240

Price N/A

More Details

NTLUS3C18PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-12

-

±8

1

6.4

1.5

36

24

6

15.8

1570

-

-

200

240

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.