Single P-Channel Power MOSFET with ESD Protection -20V -8.2A 18mΩ

Last Shipments

Overview

Power MOSFET −20 V, −8.2 A, Single P−Channel, 2.0x2.0x0.55 mm UDFN Package

  • Optimized for Power Management Applications for Portable Products
  • Battery Switch
  • High Side Load Switch

  • Portable Products such as Cell Phones, Media Tablets, PMP, DSC, GPS, and Others

  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 2.0x2.0x0.55 mm
  • Ultra Low RDS(on)
  • ESD DiodeProtected Gate
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTLUS3A18PZ

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUS3A18PZTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

1.5

8.2

1.7

25

18

29

28

2240

8.8

12

240

210

Price N/A

More Details

NTLUS3A18PZTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

1.5

8.2

1.7

25

18

29

28

2240

8.8

12

240

210

Price N/A

More Details

NTLUS3A18PZTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-20

-

8

1.5

8.2

1.7

25

18

29

28

2240

8.8

12

240

210

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.