Single N-Channel µCool™ Power MOSFET and Schottky Diode 30V 1.5A 200mΩ

Consult Sales Office

Overview

Power MOSFET and Schottky Diode 30 V, N−Channel with 0.5 A Schottky Barrier Diode, 1.6 x 1.6 x 0.55 mm µCool™ Package

  • DC-DC Boost Converter
  • Color Display and Camera Flash Regulators
  • Optimized for Power Management in Portable Applications

  • Portable Products such as Cell Phones, PMP, DSC, GPS, and others

  • Low Qg and Capacitance
  • Low Profile UDFN 1.6x1.6x0.55 mm
  • Low Vf Schottky Diode
  • Lead Free and Halide Free
  • ESD Protected Gate

Tools and Resources

Product services, tools and other useful resources related to NTLUF4189NZ

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUF4189NZTAG

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

with Schottky Diode

0

30

-

8

1.5

1.2

0.8

350

200

10.4

1.4

95

0.4

2.1

15

10

Price N/A

More Details

NTLUF4189NZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

with Schottky Diode

0

30

-

8

1.5

1.2

0.8

350

200

10.4

1.4

95

0.4

2.1

15

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.