Dual N-Channel µCool™ Power MOSFET 30V 7.3A 21mΩ

Obsolete

Overview

Power MOSFET 30 V, 7.3 A, Dual N−Channel, 2.0x2.0x0.55 mm µCool™ UDFN6 Package

  • DC-DC Converter
  • Power Load Switch
  • Wireless Charging
  • Smart Phones, Media Tablets, Notebook PCs, HDD/SSD, Power Supplies, Netcom, others
  • UDFN Package with Exposed Drain Pads
  • Ultra Low RDS(on)
  • Low Profile UDFN 2.0 x 2.0 x 0.55 mm
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTLUD4C26N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUD4C26NTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Dual

0

30

Q1=Q2=21

±12

1.4

7.3

1.7

Q1=Q2=36

Q1=Q2=24

-

5.5

460

1

-

240

14

Price N/A

More Details

NTLUD4C26NTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Dual

0

30

Q1=Q2=21

±12

1.4

7.3

1.7

Q1=Q2=36

Q1=Q2=24

-

5.5

460

1

-

240

14

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.