Dual P-Channel µCool™ Power MOSFET -20V -1.7A 200mΩ

Last Shipments

Overview

Power MOSFET−20 V, −2.1 A, µCool™ Dual P−Channel,ESD, 1.6x1.6x0.55 mm UDFN Package

  • High Side Load Switch
  • PA Switch and Battery Switch
  • Optimized for Power Management Applications for Portable Products

  • Cell Phones, PMP, DSC, GPS, and others

  • UDFN Package with Exposed Drain Pads
  • Low Profile UDFN 1.6x1.6x0.55 mm
  • ESD Protected Gate
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTLUD3A260P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLUD3A260PZTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Dual

0

-20

-

8

-1

Q1: 11.0, Q2: 13.0

1.82

Q1=Q2=290

Q1=Q2=200

1.4

4.2

300

-

5.1

-

29

Price N/A

More Details

NTLUD3A260PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 33

Low-Medium Voltage

Logic

0

Dual

0

-20

-

8

-1

Q1: 11.0, Q2: 13.0

1.82

Q1=Q2=290

Q1=Q2=200

1.4

4.2

300

-

5.1

-

29

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.