Power MOSFET -20 V, -8.3 A, Single P-Channel Micro-8 Leadless Package

Obsolete

Overview

Power MOSFET -20 V, -8.3 A, Single P-Channel Micro-8 Leadless Package

  • Optimized for Load Management Applications
  • Charge Control in Battery Powered Systems
  • Cell Phones, DSC, Notebooks, Portable Games, etc.

  • Low RDS(on) for Extended Battery Life
  • Surface Mount Micro8 Leadless for Improved Thermal Performance
  • Low Profile (<1.0 mm) Optimal for Portable Designs
  • Low Turn-On Voltage
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NTLTS3107PR2G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLTS3107PR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Standard

0

Single

0

20

-

8

-

8.3

1.6

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.