MOSFET, Power, 30V, N-Channel, WDFN6

Active

Overview

MOSFET, Power, Single 30V N-Channel, 7.25mΩ @ 4.5V, 18.8A, WDFN6 2x2x0.8mm

  • DC-DC Converters
  • Power Management and Protection
  • Wireless Charging
  • Battery Management and Protection
  • Power Load Switch
  • Cell Phones, Tablets, NoteBooks, Other Portable End Products
  • Ultra Low RDS(on)
  • Small Footprint of 4mm²
  • Pb−Free, Halogen−Free/BFR−Free

Tools and Resources

Product services, tools and other useful resources related to NTLJS5D0N03C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJS5D0N03CTAG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-6

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T6

Power 22

Low-Medium Voltage

Logic

0

Single

0

30

4.38

20

2.2

18.8

2.4

~NA~

7.25

8

18

1255

2

~NA~

625

20

$0.185

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.