Power MOSFET 30V 5.9A 62 mOhm Single P-Channel WDFN6

Obsolete

Overview

NTLJS4149P, -30V, -5.9A, µCool™, Single P-Channel, 2x2 mm, WDFN Package

  • Li Ion Battery Linear Mode Charging for Portable Power Management in Noisy Environment
  • DC-DC Conversion Buck/Boost Circuits
  • High Side Switching
  • Cell Phone, DSC, PMP, Notebook PC, Portable Games, GPS,DTV
  • WDFN Package with Exposed Drain Pad
  • Low Profile (<0.8 mm)
  • 2x2 mm Footprint

Tools and Resources

Product services, tools and other useful resources related to NTLJS4149P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJS4149PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

30

-

12

-

5.9

3.2

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTLJS4149PTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

30

-

12

-

5.9

3.2

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.