Single N-Channel µCool™ Power MOSFET 30V 7.8A 35mΩ

Active

Overview

Power MOSFET 30 V, 7.8 A, µCool™ Single N-Channel 2x2 mm WDFN Package

  • DC−DC Conversion
  • Boost Circuits for LED Backlights
  • Optimized for Battery and Load Management Applications in Portable Equipment
  • Low Side Load Switch for Noisy Environment

  • Cell Phones
  • PDA’s
  • Media Players

  • WDFN Package Provides Exposed Drain Pad for Excellent Thermal Conduction
  • 2x2 mm Footprint Same as SC−88
  • Lowest RDS(on) in 2x2 mm Package
  • 1.8 V RDS(on) Rating for Operation at Low Voltage Logic Level Gate Drive
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environments

Tools and Resources

Product services, tools and other useful resources related to NTLJS4114N

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJS4114NT1G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

30

-

12

1

6

1.92

45

35

-

8.5

650

2.1

5

115.5

70

$0.3297

More Details

NTLJS4114NTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

30

-

12

1

6

1.92

45

35

-

8.5

650

2.1

5

115.5

70

$0.23

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.