Single P-Channel µCool™ Power MOSFET -12V -7.7A 40mΩ

Overview

-12 V, -7.7 A, µCool™ Single P-Channel, 2x2 mm, WDFN Package

  • High Side Load Switch
  • DC-DC Converters (Buck and Boost Circuits)
  • Optimized for Battery and Load Management Applications inPortable Equipment
  • Li-Ion Battery Linear Mode Charging
  • Cell Phone, DSC, PMP, GPS, Portable Games, DPF, others
  • Lowest RDS(on) Solution in 2x2 mm Package
  • WDFN Package Provides Exposed Drain Pad
  • 1.2 V RDS(on) Rating for Operation at Low Voltage Logic Level Gate
    Drive
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environments
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTLJS2103P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJS2103PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-12

-

8

0.8

5.9

1.9

35

25

8.5

12.8

1157

-

14

300

200

Price N/A

More Details

NTLJS2103PTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Single

0

-12

-

8

0.8

5.9

1.9

35

25

8.5

12.8

1157

-

14

300

200

$0.218

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.