Power MOSFET 8V 8.1A 36 mOhm Single P-Channel WDFN2x2

Obsolete

Overview

µCool™ Power MOSFET, Single P-Channel, 8 V, 6.2 A, 0.036 Ω at 4.5 V, 1.9 W, 2.0 x 2.0 x 0.8 mm WDFN Package

  • High Side Load Switch
  • Li Ion Battery Linear Mode Charging
  • Optimized for Battery and Load Management Applications in Portable Equipment

  • Cell Phone, DSC, PMP, GPS, Portable Game Player, others

  • WDFN Package with Exposed Drain Pad
  • Lowest RDS(on)in 2x2 mm Package
  • 1.2V RDS(on) Rating
  • 2x2 mm Footprint
  • Low Profile (< 0.8 mm)
  • Pb-Free and Halide Free

Tools and Resources

Product services, tools and other useful resources related to NTLJS1102P

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJS1102PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

8

-

6

-

8.1

3.3

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTLJS1102PTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

8

-

6

-

8.1

3.3

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.