Power MOSFET 20V 4.6A 65mOhm Single N-Channel WDFN6 FETKY

Obsolete

Overview

Power MOSFET and Schottky Diode 20 V, 4.6 A, µCool™ N-Channel, with 2.0 A Schottky Barrier Diode, 2x2 mm WDFN Package

  • DC-DC Boost/Buck Converter
  • Low Voltage Hard Disk DC Power Source

  • HDD, Cell Phones,DSC, MP3 Player, Portable Game, PDA

  • WDFN 2x2 mm Package Provides Exposed Drain Pad for Excellent Thermal Conduction
  • Footprint Same as SC-88 Package
  • 1.8 VGS Rated RDS(on)
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environments
  • Low VF 2 A Schottky Diode

Tools and Resources

Product services, tools and other useful resources related to NTLJF3118N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJF3118NTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

20

-

-

-

4.6

2.2

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTLJF3118NTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Single

0

20

-

-

-

4.6

2.2

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.