Dual N-Channel µCool™ Power MOSFET 30V 4.6A 70mΩ

Overview

Power MOSFET 30 V, 4.6 A, µCool™ Dual N-Channel 2x2 mm WDFN Package

  • DC-DC Converters (Buck and Boost Circuits)
  • Low Side Load Switch
  • Optimized for Battery and Load Management Applications in Portable Equipment
  • Level Shift for High Side Load Switch
  • Cell Phones
  • PDA
  • Media Players
  • WDFN Package Provides Exposed Drain Pad for Excellent Thermal Conduction
  • 2x2 mm Footprint Same as SC-88
  • Lowest RDS(on) Solution in 2x2 mm Package
  • 1.5 V RDS(on) Rating for Operation at Low Voltage Gate Drive Logic Level
  • Low Profile (< 0.8 mm) for Easy Fit in Thin Environments

Tools and Resources

Product services, tools and other useful resources related to NTLJD4116N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJD4116NT1G

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Logic

0

Dual

0

30

-

8

1

3.7

1.5

Q1=Q2=90

Q1=Q2=70

5.4

5.4

427

1.24

5

51

32

$0.2853

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.