Power MOSFET 20V 3.2A 100 mOhm Dual Complementary WDFN6 with ESD

Obsolete

Overview

Power MOSFET Complementary -20V with ESD Protected Gate, 100mΩ © -4.5V, 2x2x0.8mm WDFN Package

  • Load Switch with Level Shift
  • PA Switch
  • Synchronous DC-DC converter Circuit
  • H-Bridge Two Phase Motor
  • Cell Phone, PMP, DSC, GPS, Notebook, HDD, and other portable end products
  • Complementary N/P Channels, Independent Pinout
  • WDFN Package with Exposed Drain Pad
  • Leading-Edge Trench Tech for Low RDS(on)
  • 1.8V RDS(on) Rating
  • Low Profile, 2x2x0.8 mm
  • Pin Out same as SC-88
  • Pb-Free and Halide Free

Tools and Resources

Product services, tools and other useful resources related to NTLJD3183CZ

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJD3183CZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Dual

0

20

-

8

-

3.2

1.5

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTLJD3183CZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Dual

0

20

-

8

-

3.2

1.5

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.