Power MOSFET 20V 3.2A 100 mOhm Dual P−Channel WDFN6 with ESD

Obsolete

Overview

Power MOSFET, -20V Dual P-CH with ESD Protected Gates, 100mΩ © 4.5V, 2x2x0.8mm WDFN Package

  • Li-Ion Battery Charging and Protection Circuit
  • High-Side Load Switch

  • Cell Phone, PMP, DSC, GPS, Notebook PC, other portable end products

  • WDFN Package with Exposed Drain Pad
  • Lowest RDS(on) Solution in 2x2 mm Package
  • 1.8V RDS(on) Rating
  • Low Profile, 2x2x0.8 mm
  • Pin Out same as SC-88
  • Pb-Free and Halide Free
  • Optimized Battery and Load Switch Management in Portable Applications, such as Cell Phones, PMP, DSC, other Portable Devices

Tools and Resources

Product services, tools and other useful resources related to NTLJD3181PZ

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJD3181PZTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Dual

0

20

-

8

-

3.2

1.5

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTLJD3181PZTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Dual

0

20

-

8

-

3.2

1.5

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.