Power MOSFET 8V 4.3 A 50mOhm N-Channel WDFN Load Switch with Level Shift

Obsolete

Overview

Power MOSFET, 8V, 4.3A, µCOOL™ High Side Load Switch with Level Shift, 2x2mm WDFN Package

  • High Side Load Switch with Level Shift
  • Optimized for Power Management in ultra portable equipment

  • Cell Phone, DSC, PDA, and Portable Games

  • Low RDS(on) P-channel Load Switch with N-channel MOSFE for Level Shift
  • WDFN 2x2mm Package with exposed drain pad
  • N-channel operated at 1.5V gate drive voltage level
  • P-channel operated at 1.5V supply voltage
  • Same foot print as SC88
  • Low profile (<0.8mm)package
  • PB free

Tools and Resources

Product services, tools and other useful resources related to NTLJD2105L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJD2105LTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Standard

0

Dual

0

8

-

-

-

4.3

1.56

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.