Power MOSFET 12V 4.3A 90mOhm Dual P-Channel WDFN2x2

Obsolete

Overview

Power MOSFET,µCool™ Dual P-Channel, -12V, -4.3A, 2x2 mm, WDFN package

  • Optimized for Battery and Load Management Applications in Portable Equipment
  • Li Ion Battery Charging and Protection Circuits
  • Dual High Side Load Switch
  • Cell Phone, DSC, PMP, GPS, Portable Game Player, others portable devices
  • WDFN Package with Exposed Drain Pad
  • Low RDS(on) Solution in 2x2 mm Package

Tools and Resources

Product services, tools and other useful resources related to NTLJD2104P

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLJD2104PTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Dual

0

12

-

8

-

4.3

1.5

-

-

-

-

-

-

-

-

-

Price N/A

More Details

NTLJD2104PTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 22

Low-Medium Voltage

Standard

0

Dual

0

12

-

8

-

4.3

1.5

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.