Dual N-Channel Power MOSFET 20V

Obsolete

Overview

Power MOSFET 20 V, 5.8 A/4.6 A Dual N-Channel, DFN6 3x3 mm Package

  • DC-DC Converters (Buck and Boost Circuits)
  • Power Supplies and Hard Disk Drives
  • Exposed Drain Package
  • Excellent Thermal Resistance for Superior Heat Dissipation
  • Low Threshold Levels
  • Low Profile (< 1 mm) Allows It to Fit Easily into Extremely Thin Environments

Tools and Resources

Product services, tools and other useful resources related to NTLGD3502N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTLGD3502NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Dual

0

20

-

20

2

Q1: 5.8, Q2: 4.6

1.74

-

Q1:60, Q2:90

5.5

2.9

250

1.1

7

138

52

Price N/A

More Details

NTLGD3502NT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Dual

0

20

-

20

2

Q1: 5.8, Q2: 4.6

1.74

-

Q1:60, Q2:90

5.5

2.9

250

1.1

7

138

52

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.