Single N-Channel Logic Level Power MOSFET 60V, 27 A, 16.5mΩ

Last Shipments

Overview

Power MOSFET 60 V, 27 A, 16.5 mΩ, Single N-Channel, DPAK, Logic Level.

  • AC DC power conversion
  • DC-DC power conversion
  • Motor Drive
  • Battery Management
  • Power tools
  • Power supply
  • Battery Chargers
  • Low on-resistance
  • High current capability
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTD5C684NL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD5C684NLT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

N-Channel

PowerTrench® T6

DPAK

Low-Medium Voltage

Logic

0

Single

0

60

16.5

±20

2.1

27

25

-

24.3

4.6

9.6

700

1.2

10

300

13

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.