Power MOSFET 40V 51A 9.5 mOhm Single N-Channel DPAK

Obsolete

Overview

Power MOSFET 40V 51A 9.5 mOhm Single N-Channel DPAK

  • LED Backlight Driver
  • CCFL Backlight
  • DC Motor Control
  • Power Supply Secondary Side Synchronous Rectification

  • Low RDS(on)
  • High Current Capability
  • Avalanche Energy Specified
  • Pb-Free

Tools and Resources

Product services, tools and other useful resources related to NTD5805N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD5805NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

40

9.5

20

3.5

51

47

-

16

-

33

1725

9.8

15.5

220

160

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.