Single N-Channel Power MOSFET 25V, 73A, 6.2mΩ

Obsolete

Overview

Power MOSFET Single N Channel, 25V, 73A, DPAK/IPAK

  • Vcore Applications
  • DC-DC Converters
  • High/Low Side Switching

  • Desktop PC, Graphic Cards, Game Consoles, and other computing and consumer end products

  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • Trench Technology

Tools and Resources

Product services, tools and other useful resources related to NTD4858N

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD4858N-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK INSERTION MOUNT

1

260

TUBE

75

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

25

6.2

20

2.5

73

54.5

-

9.3

16.8

12.8

1563

5.2

3

405

200

Price N/A

More Details

NTD4858N-35G

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3

1

260

TUBE

75

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

25

6.2

20

2.5

73

54.5

-

9.3

16.8

12.8

1563

5.2

3

405

200

Price N/A

More Details

NTD4858NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

25

6.2

20

2.5

73

54.5

-

9.3

16.8

12.8

1563

5.2

3

405

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.