Power MOSFET 25V 89A 4.7 mOhm Single N-Channel DPAK

Obsolete

Overview

Power MOSFET Single N Channel, 25V, 89A, DPAK/IPAK

  • VCORE
  • Desktop PC, Graphic Cards, Game Consoles, and other computing and consumer end products
  • Trench Technology
  • Low Rds(on)
  • Low Capacitance
  • Optimized Gate Charge
  • Pb-Free
  • DC-DC Converters
  • High/Low Side Switching

Tools and Resources

Product services, tools and other useful resources related to NTD4856N

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD4856N-1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-4

1

260

TUBE

75

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

25

4.7

20

2.5

89

2.14

-

6.8

18

38

2241

6.6

8

567

279

Price N/A

More Details

NTD4856N-35G

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK-3

1

260

TUBE

75

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

25

4.7

20

2.5

89

2.14

-

6.8

18

38

2241

6.6

8

567

279

Price N/A

More Details

NTD4856NT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

25

4.7

20

2.5

89

2.14

-

6.8

18

38

2241

6.6

8

567

279

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.