Single N-Channel Power MOSFET 25V, 14A, 95mΩ

Overview

Power MOSFET
14 A, 25 V, N−Channel DPAK

  • This product is general usage and suitable for many different applications

  • Planar HD3e Process for Fast Switching Performance
  • Low RDS(on) to Minimize Conduction Loss
  • Los Ciss to Minimize Driver Loss
  • Low Gate Charge
  • Optimized for High Side Switching Requirements in High-Efficiency DC-DC Converters
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTD14N03R

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTD14N03RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

75

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

25

95

20

2

12

1.56

-

130

-

110

115

-

0.2

62

33

Price N/A

More Details

NTD14N03RT4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Y

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Logic

0

Single

0

25

95

20

2

12

1.56

-

130

-

110

115

-

0.2

62

33

$0.2177

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.