MOSFET Power, Single, N-Channel, STD Gate,, TCPAK1012, 80 V, 0.64 mΩ, 767 A

Product Preview

Overview

T10 80V MOSFET is a best-in-class product in 80V market. This product will be a best solution in Oring,  Power Supply Unit (PSU), Synchronous Rectifier, Motor Drives and other industrial application. And this provide better performance with improved system efficiency and high power density with below performance features.

  • ORing
  • Power Supply Unit (PSU)
  • Synchronous Rectifier
  • Motor Drives
  • AI datacentor
  • Low QRR
  • Low RDS(on)
  • Low QG and Capacitance
  • Top-side Cooling Package

Tools and Resources

Product services, tools and other useful resources related to NTBYST0D6N08X

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTBYST0D6N08XTXG

Loading...

Product Preview

CAD Model

Pb

A

H

P

TCPAK16 8.80x10.10, 1.20P (TCPAK1012)

3

260

REEL

1500

No

N-Channel

PowerTrench® T10

Power 1012 (TCPAK)

Low-Medium Voltage

Standard

~NA~

Single

~NA~

80

0.64

20

3.6

767

750

~NA~

~NA~

~NA~

228

16419

~NA~

740

4654

69

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.